IESNA:LM-63-2002
[TEST]P1644645
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-827-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11692.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1107.2 1551.9 1971.2 2220.2 2420.0 2594.2 2721.6 2757.8 2806.3 3030.7 3463.1 3939.9 4391.1 4794.7 5126.0 
5382.5 5526.3 5569.9 5460.6 5181.1 4669.8 3920.9 3116.2 2386.3 1642.4 986.4 595.1 433.2 376.5 334.6 294.3 
234.3 166.9 99.5 14.0 0.0 0.0 
1107.2 1557.7 1946.5 2216.1 2417.5 2598.3 2724.9 2764.4 2813.7 3025.0 3452.4 3934.1 4373.9 4772.5 5103.8 
5361.9 5511.5 5560.0 5460.6 5199.2 4719.1 3913.5 3103.9 2370.7 1623.5 975.7 587.7 434.0 378.1 334.6 291.8 
231.8 165.2 102.8 14.8 0.0 0.0 
1107.2 1538.8 1925.1 2189.8 2404.4 2595.9 2737.3 2794.0 2843.3 3011.8 3368.6 3827.2 4262.1 4641.0 4969.0 
5221.4 5398.9 5481.1 5437.5 5232.9 4834.2 4207.0 3377.6 2614.0 1851.1 1140.9 684.7 462.0 392.9 344.4 296.7 
232.6 174.3 116.7 41.9 0.0 0.0 
1107.2 1532.2 1911.2 2181.6 2411.8 2623.0 2796.4 2889.3 2942.8 3059.5 3325.0 3723.7 4132.2 4497.2 4816.1 
5070.9 5279.7 5419.5 5468.8 5386.6 5134.2 4634.4 3967.0 3145.8 2316.4 1501.8 896.0 545.8 411.8 354.3 301.7 
237.6 186.6 126.6 48.5 0.0 0.0 
1107.2 1487.8 1849.5 2133.9 2368.2 2600.8 2808.8 2955.9 3040.6 3129.4 3302.0 3582.3 3943.1 4299.1 4598.3 
4881.0 5120.2 5311.8 5473.7 5548.5 5478.6 5159.7 4670.6 3980.1 3163.1 2275.3 1443.4 841.7 508.8 397.8 345.2 
277.0 204.7 141.4 60.8 0.0 0.0 
1107.2 1427.8 1781.3 2065.7 2301.6 2549.0 2798.1 3000.3 3141.7 3255.1 3378.4 3549.4 3801.8 4132.2 4475.0 
4783.2 5035.6 5247.7 5472.9 5684.1 5823.9 5829.6 5609.3 5141.6 4426.5 3540.4 2583.6 1668.7 955.2 582.0 406.9 
291.0 178.4 111.8 43.6 0.0 0.0 
1107.2 1377.7 1675.2 1956.4 2195.6 2438.9 2686.3 2917.3 3126.9 3292.1 3444.2 3588.0 3745.0 3962.9 4243.2 
4581.8 4945.2 5299.4 5654.5 6069.7 6462.6 6678.8 6808.6 6784.0 6511.1 5872.4 4887.6 3667.8 2384.6 1277.4 
621.4 314.8 197.3 127.4 67.4 5.8 0.0 
1107.2 1302.1 1533.0 1779.6 2013.1 2238.3 2459.4 2684.7 2913.2 3132.6 3332.4 3506.7 3677.6 3859.3 4056.6 
4278.5 4558.8 4888.4 5260.8 5757.3 6491.3 7139.1 7435.8 7789.3 7970.9 7860.8 7297.7 6288.3 4964.1 3469.7 
2417.5 1510.0 730.8 244.1 110.1 19.7 0.0 
1107.2 1232.2 1384.3 1563.4 1759.9 1956.4 2150.4 2341.1 2533.4 2732.3 2926.3 3114.6 3320.9 3554.3 3791.9 
4065.6 4372.2 4699.4 5101.3 5618.4 6623.7 7495.0 7978.3 8643.3 9421.8 10041.6 10131.2 9664.3 8284.1 
6538.2 4829.3 2721.6 1079.3 382.2 152.9 43.6 0.0 
1107.2 1221.5 1366.2 1533.9 1730.3 1924.3 2104.3 2290.9 2492.3 2692.9 2867.1 3054.6 3258.4 3482.0 3718.7 
3989.2 4295.8 4632.8 5028.2 5558.4 6517.6 7421.9 7912.6 8609.6 9433.3 10093.4 10250.4 9787.6 8379.5 
6563.7 4770.1 2568.8 1004.5 372.4 163.6 44.4 0.0 
1107.2 1159.0 1231.4 1329.2 1438.5 1571.7 1708.9 1848.7 1990.1 2146.2 2291.7 2418.3 2566.3 2717.5 2895.9 
3085.0 3307.7 3558.4 3911.9 4412.5 5149.0 5696.5 6188.8 6858.0 7573.9 8034.2 8044.9 7537.8 6322.0 4825.1 
3118.7 1377.7 534.3 217.0 76.4 18.9 0.0 
1107.2 1127.0 1168.1 1224.8 1302.9 1387.5 1481.2 1573.3 1683.5 1784.6 1882.4 1976.9 2069.8 2163.5 2258.0 
2370.7 2506.3 2672.3 2916.5 3351.3 3803.4 4109.2 4454.4 4920.5 5368.5 5537.0 5286.3 4693.6 3784.5 2868.8 
1817.4 818.7 342.8 150.4 63.3 14.8 0.0 
1107.2 1088.3 1098.2 1127.0 1169.7 1225.6 1283.1 1341.5 1399.9 1454.1 1501.8 1533.9 1563.4 1584.8 1593.9 
1602.1 1612.8 1632.5 1704.8 1815.8 1864.3 1857.7 1869.2 1904.6 1907.0 1788.7 1537.1 1221.5 863.1 619.8 436.5 
286.9 178.4 106.0 55.9 16.4 0.0 
1107.2 1033.3 999.6 993.8 1011.9 1044.8 1080.1 1109.7 1130.3 1140.1 1136.0 1119.6 1094.1 1055.4 1008.6 
950.2 890.2 827.8 765.3 711.0 667.5 641.2 629.7 623.9 613.2 589.4 549.9 489.9 402.0 316.5 253.2 197.3 140.6 
89.6 46.0 12.3 0.0 
1107.2 987.2 929.7 923.1 946.1 977.4 1007.8 1028.3 1034.1 1025.9 1006.1 975.7 936.3 890.2 837.6 785.8 
739.0 696.2 662.5 637.1 621.4 615.7 617.3 623.1 629.7 624.7 600.9 555.7 483.3 382.2 292.6 224.4 158.6 85.5 41.9 8.2 
0.0 
1107.2 948.6 889.4 891.9 921.5 951.1 974.9 986.4 983.9 965.0 936.3 900.1 854.1 807.2 767.7 733.2 
705.3 684.7 669.1 656.8 642.8 631.3 626.4 623.1 620.6 610.7 580.3 537.6 490.7 422.5 331.3 235.1 144.7 90.4 37.0 4.9 
0.0 
1107.2 917.4 865.6 877.1 906.7 933.0 950.2 956.0 943.7 917.4 881.2 840.9 799.0 762.0 738.2 726.6 
722.5 706.9 684.7 665.0 646.9 615.7 563.1 537.6 522.0 504.7 489.1 471.8 451.3 422.5 370.7 292.6 245.8 182.5 69.9 0.8 
0.0 
1107.2 891.0 849.1 866.4 894.3 915.7 929.7 926.4 908.3 876.3 838.4 799.8 765.3 741.4 730.8 725.0 716.0 
699.5 673.2 620.6 591.8 578.7 562.2 546.6 528.5 509.6 485.8 465.3 448.0 423.3 389.6 355.9 314.0 234.3 110.1 0.0 0.0 
1107.2 871.3 840.9 861.5 886.1 903.4 910.8 901.7 877.1 842.6 804.7 769.4 743.9 725.8 712.7 697.9 679.0 
632.9 605.8 598.4 588.6 577.9 564.7 549.9 531.8 511.3 489.9 465.3 429.1 391.3 330.4 284.4 221.1 147.1 57.5 0.0 0.0 
1107.2 865.6 836.8 858.2 878.7 894.3 898.4 886.1 859.8 823.6 786.7 753.8 728.3 709.4 690.5 671.6 626.4 
597.6 591.8 587.7 581.2 572.9 562.2 545.0 526.1 505.5 480.0 448.8 402.8 360.9 303.3 247.4 181.7 113.4 70.7 0.0 0.0 
1107.2 857.3 831.9 853.2 871.3 885.3 885.3 871.3 842.6 806.4 768.6 738.2 711.9 692.9 670.8 644.4 600.1 
582.8 582.0 574.6 567.2 556.5 544.2 536.8 524.4 509.6 490.7 465.3 427.4 372.4 298.4 236.7 166.9 153.7 40.3 0.0 0.0 
1107.2 857.3 829.4 853.2 869.7 882.8 883.7 867.2 840.1 803.1 763.6 731.6 706.9 688.0 664.2 637.1 591.8 
578.7 577.0 568.8 561.4 549.9 540.9 534.3 523.6 508.8 491.6 464.4 425.0 362.5 293.5 233.4 156.2 155.4 32.9 0.0 0.0 
